IESNA:LM-63-2002
[TEST]P1641755
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5D-830-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 270W 80CRI 3000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (80) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31320.1
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
6920.7 6482.0 6038.7 5680.0 5399.0 5207.1 5115.7 5095.1 5159.1 5335.0 5602.3 5970.2 6406.6 6849.8 7240.5 
7649.5 8191.0 8718.8 9390.5 10062.3 10514.7 10498.7 9673.9 8017.4 6052.4 4542.2 3589.4 2924.6 2355.6 1626.8 1096.7 
662.6 383.8 169.1 29.7 0.0 0.0 
6920.7 6504.8 6052.4 5693.7 5394.4 5211.6 5106.5 5088.3 5150.0 5319.0 5588.6 5949.6 6392.9 6836.1 7256.5 
7711.2 8218.4 8785.1 9454.5 10128.5 10592.4 10548.9 9749.3 8081.4 5974.8 4464.5 3546.0 2897.1 2314.5 1629.1 1105.8 
667.2 399.8 180.5 36.6 0.0 0.0 
6920.7 6491.1 6052.4 5684.6 5417.3 5225.3 5118.0 5086.0 5124.8 5280.2 5547.5 5908.5 6370.0 6854.4 7389.1 
7884.9 8440.1 9139.2 9852.1 10485.0 10932.8 10873.4 10076.0 8410.4 6130.1 4498.8 3644.3 2997.7 2472.2 1709.0 1128.7 
719.7 447.8 244.5 52.6 0.0 0.0 
6920.7 6578.0 6134.7 5794.3 5517.8 5330.5 5213.9 5154.5 5154.5 5243.6 5465.3 5789.7 6226.1 6785.9 7400.5 
8033.4 8718.8 9459.1 10263.3 11079.0 11645.7 11695.9 11104.2 9678.4 7240.5 4811.8 3859.0 3395.2 2995.4 2426.5 
1601.6 968.8 648.9 377.0 118.8 0.0 0.0 
6920.7 6582.5 6189.5 5865.1 5609.2 5428.7 5307.6 5225.3 5184.2 5204.8 5323.6 5558.9 5917.6 6406.6 7028.1 
7722.6 8524.6 9395.1 10379.9 11488.0 12605.3 13409.5 13496.3 12726.4 10884.8 7379.9 4302.3 3488.9 3244.4 3132.5 
2885.7 1990.1 1343.5 783.7 287.9 0.0 0.0 
6920.7 6692.2 6335.8 6027.3 5803.4 5620.6 5476.7 5383.0 5316.7 5284.8 5309.9 5403.6 5602.3 5931.4 6376.9 
6966.4 7775.2 8686.8 9717.3 11005.9 12614.4 14462.8 16215.3 17113.2 17136.0 15751.4 11995.2 6445.4 3900.2 3367.8 
3267.3 3050.2 2291.7 1948.9 1028.2 6.9 0.0 
6920.7 6753.9 6477.4 6207.8 6004.5 5828.5 5691.4 5588.6 5515.5 5469.8 5460.7 5495.0 5572.6 5741.7 6009.0 
6406.6 6970.9 7681.5 8590.9 9774.4 11177.3 13055.4 15815.4 19320.3 22413.9 24177.8 24191.5 21691.9 15539.0 8789.6 
4683.9 3173.6 2456.2 1917.0 1487.4 223.9 0.0 
6920.7 6806.4 6628.2 6438.6 6267.2 6114.1 5986.2 5887.9 5817.1 5764.6 5741.7 5739.4 5757.7 5808.0 5924.5 
6143.8 6502.6 7039.5 7802.6 8810.2 10130.8 11812.4 13795.7 16322.6 19749.9 24438.3 29508.3 31875.3 30668.9 
25537.3 19334.0 14015.0 8593.2 3395.2 1498.8 402.1 0.0 
6920.7 6811.0 6639.6 6461.4 6301.5 6150.7 6022.7 5926.8 5860.5 5808.0 5785.1 5780.6 5789.7 5830.8 5929.1 
6139.3 6470.6 6982.4 7745.5 8716.5 10012.0 11716.5 13624.3 16087.3 19356.9 23789.4 29099.3 32035.3 30927.1 
26097.0 19729.3 14325.7 8945.0 3345.0 1409.7 399.8 0.0 
6920.7 6879.5 6804.1 6726.5 6637.4 6534.5 6443.2 6383.7 6344.9 6319.8 6301.5 6280.9 6269.5 6267.2 6312.9 
6429.4 6667.1 7087.5 7720.4 8618.3 9856.6 11378.3 13018.8 14805.5 16715.6 18872.5 21372.1 24109.3 25740.6 24262.3 
20053.7 13219.9 5876.5 1638.2 621.5 175.9 0.0 
6920.7 6925.2 6929.8 6945.8 6964.1 6954.9 6957.2 6970.9 6998.4 7025.8 7037.2 7025.8 7002.9 6982.4 6991.5 
7048.6 7201.7 7517.0 8095.1 8967.9 10197.1 11675.4 13345.5 15182.5 17030.9 18810.8 20636.4 22329.4 21851.9 19210.6 
15879.4 9842.9 3127.9 1085.3 450.1 155.4 0.0 
6920.7 6954.9 6980.1 7014.4 7046.3 7044.1 7039.5 7034.9 7034.9 7014.4 6966.4 6891.0 6811.0 6717.3 6637.4 
6607.7 6655.6 6843.0 7185.7 7798.0 8858.2 10194.8 11810.2 13640.3 15502.4 17433.1 19201.5 20702.6 19651.6 16804.7 
13612.9 8053.9 2570.4 980.2 434.1 153.1 0.0 
6920.7 6893.3 6923.0 6954.9 6970.9 6945.8 6904.7 6852.1 6792.7 6719.6 6598.5 6459.1 6303.8 6146.1 6006.8 
5897.1 5851.4 5885.7 6018.2 6365.5 6991.5 8076.8 9523.1 11207.0 12986.8 14947.2 16813.9 17844.3 16272.4 13777.4 
10925.9 6312.9 2193.4 847.7 406.7 153.1 0.0 
6920.7 6948.1 6950.4 6923.0 6861.3 6728.8 6559.7 6370.0 6166.7 5940.5 5677.7 5383.0 5072.3 4738.7 4396.0 
4041.8 3687.7 3326.7 2952.0 2581.8 2248.2 2035.8 2035.8 2387.6 3258.1 4405.1 5408.1 4704.4 2668.7 1784.4 1364.0 
1005.3 637.5 338.2 187.4 80.0 0.0 
6920.7 6954.9 6897.8 6792.7 6607.7 6354.0 6059.3 5723.4 5337.3 4916.9 4450.8 3904.7 3297.0 2664.1 1994.6 1503.4 
1238.4 1119.6 1060.1 1023.6 998.5 980.2 966.5 955.0 939.1 948.2 1019.0 1163.0 1252.1 1105.8 907.1 717.4 493.5 251.3 134.8 38.8 
0.0 
6920.7 6943.5 6815.6 6600.8 6301.5 5931.4 5499.5 4974.0 4368.5 3694.5 2892.6 2129.4 1542.2 1256.6 1126.4 1062.4 1016.7 
984.8 957.3 929.9 909.4 884.2 852.2 827.1 804.3 788.3 790.5 838.5 904.8 824.8 642.0 452.4 299.3 198.8 107.4 22.8 0.0 
6920.7 6934.4 6731.0 6415.7 6006.8 5504.1 4907.8 4167.5 3281.0 2412.8 1757.0 1412.0 1229.2 1126.4 1069.3 1028.2 984.8 
948.2 911.6 881.9 859.1 834.0 804.3 770.0 726.6 685.4 648.9 605.5 559.8 500.4 406.7 317.6 244.5 166.8 82.3 11.4 0.0 
6920.7 6865.8 6584.8 6180.4 5664.0 5047.1 4286.3 3347.2 2456.2 1811.9 1478.3 1300.1 1185.8 1112.7 1055.6 1005.3 959.6 
911.6 868.2 836.2 813.4 788.3 751.7 712.9 669.4 623.8 571.2 518.7 459.2 404.4 347.3 287.9 221.6 148.5 73.1 6.9 0.0 
6920.7 6806.4 6484.3 5983.9 5385.3 4626.7 3737.9 2753.2 2024.3 1665.6 1450.9 1297.8 1185.8 1105.8 1039.6 982.5 929.9 
884.2 847.7 815.7 786.0 751.7 715.1 676.3 635.2 584.9 536.9 484.4 436.4 386.1 333.6 276.5 212.5 139.4 68.5 2.3 0.0 
6920.7 6799.6 6438.6 5903.9 5195.6 4375.4 3365.5 2442.5 1946.7 1706.7 1526.2 1357.2 1215.5 1110.4 1032.7 966.5 916.2 
879.7 847.7 813.4 779.1 738.0 694.6 653.5 605.5 559.8 516.4 466.1 418.1 372.4 319.9 262.8 198.8 130.2 57.1 0.0 0.0 
6920.7 6735.6 6356.3 5787.4 5056.3 4158.3 3153.0 2312.2 1953.5 1770.7 1606.2 1416.6 1252.1 1124.1 1023.6 961.9 916.2 
884.2 852.2 818.0 776.8 731.1 685.4 639.7 589.5 543.8 495.8 452.4 409.0 361.0 308.4 253.6 187.4 118.8 48.0 0.0 0.0 
6920.7 6735.6 6356.3 5782.8 5056.3 4144.6 3134.8 2316.8 1960.4 1779.9 1629.1 1437.1 1247.5 1124.1 1028.2 959.6 916.2 
886.5 852.2 818.0 776.8 731.1 685.4 639.7 587.2 541.5 493.5 450.1 406.7 358.7 306.2 251.3 185.1 116.5 45.7 0.0 0.0 
